How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | V: | 1.94 in |
| G: | 1.94 | LL: | 2.12 in |
| AB: | 4.07 | T: | 1.25 |
| AJ: | 7.25 | AG: | 4.65 |
| AA: | 8.88 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | P: | 1.88 in |
| BF: | 0.53 | AF: | 0.19 |
| L: | 5.51 in | U: | 0.75 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | BD: | 9 |
Technical Specifications
| Bore Code: | 20 | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.32 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

