How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L1: | 8.76 in |
| AJ: | 7.25 | AE2: | 0.56 |
| BD: | 9 | T: | 1.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | LL: | 2.12 in |
| AF: | 0.19 | D: | 2.69 |
| AK: | 8.5 | V: | 1.94 in |
| U: | 0.75 in | AG: | 4.65 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | L: | 5.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

