How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 9 |
| H: | 0.53 in | P: | 1.88 in |
| G: | 1.94 | AB: | 4.07 |
| L: | 5.51 in | V: | 1.94 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| AG: | 4.65 | L1: | 8.76 in |
| BF: | 0.53 | U: | 0.75 in |
| D: | 2.69 | I: | 3.77 in |
| AE2: | 0.56 | AF: | 0.19 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| T: | 1.25 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.04 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

