How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| V: | 1.94 in | L1: | 8.76 in |
| U: | 0.75 in | P: | 1.88 in |
| AF: | 0.19 | D: | 2.69 |
| BD: | 9 | AE2: | 0.56 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| T: | 1.25 | AB: | 4.07 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AK: | 8.5 | I: | 3.77 in |
| G: | 1.94 | H: | 0.53 in |
| AA: | 8.88 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Ratio Range: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

