How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | U: | 0.75 in |
| T: | 1.25 | AF: | 0.19 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 3.77 in | P: | 1.88 in |
| BD: | 9 | BE1: | 0.5 in |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AJ: | 7.25 |
| L1: | 8.76 in | L: | 5.51 in |
| LL: | 2.12 in | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

