How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.75 in |
| AB: | 4.07 | P: | 1.88 in |
| H: | 0.53 in | BF: | 0.53 |
| T: | 1.25 | AE2: | 0.56 |
| BE1: | 0.5 in | L1: | 8.76 in |
| D: | 2.69 | AK: | 8.5 |
| LL: | 2.12 in | AF: | 0.19 |
| BD: | 9 | AA: | 8.88 |
| V: | 1.94 in | I: | 3.77 in |
| G: | 1.94 | AG: | 4.65 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

