How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AJ: | 7.25 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| G: | 1.94 | BD: | 9 |
| T: | 1.25 | D: | 2.69 |
| I: | 3.77 in | L: | 5.51 in |
| LL: | 2.12 in | V: | 1.94 in |
| U: | 0.75 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.19 |
| AB: | 4.07 | AE2: | 0.56 |
| L1: | 8.76 in | P: | 1.88 in |
Technical Specifications
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 20 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

