How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 3.77 in |
| AB: | 4.07 | AE2: | 0.56 |
| BE1: | 0.5 in | T: | 1.25 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AG: | 4.65 |
| AF: | 0.19 | AA: | 8.88 |
| D: | 2.69 | L: | 5.51 in |
| P: | 1.88 in | BF: | 0.53 |
| AK: | 8.5 | U: | 0.75 in |
| AJ: | 7.25 | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

