How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| BF: | 0.53 | T: | 1.25 |
| AF: | 0.19 | BD: | 9 |
| AK: | 8.5 | AG: | 4.65 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | G: | 1.94 |
| LL: | 2.12 in | I: | 3.77 in |
| AJ: | 7.25 | D: | 2.69 |
| AB: | 4.07 | U: | 0.75 in |
| AA: | 8.88 | H: | 0.53 in |
| V: | 1.94 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.455 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Model Code: | 23YFC |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

