How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| AK: | 8.5 | V: | 1.94 in |
| BF: | 0.53 | LL: | 2.12 in |
| U: | 0.75 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE1: | 0.5 in | T: | 1.25 |
| P: | 1.88 in | BD: | 9 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.19 |
| L1: | 8.76 in | D: | 2.69 |
| L: | 5.51 in | G: | 1.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

