How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.53 |
| I: | 3.77 in | AF: | 0.19 |
| T: | 1.25 | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | L1: | 8.76 in |
| AK: | 8.5 | D: | 2.69 |
| AJ: | 7.25 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| U: | 0.75 in | AE2: | 0.56 |
| AA: | 8.88 | V: | 1.94 in |
| L: | 5.51 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

