How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| AE2: | 0.56 | L: | 5.51 in |
| BD: | 9 | AF: | 0.19 |
| AG: | 4.65 | T: | 1.25 |
| V: | 1.94 in | BF: | 0.53 |
| AA: | 8.88 | H: | 0.53 in |
| D: | 2.69 | I: | 3.77 in |
| U: | 0.75 in | LL: | 2.12 in |
| AB: | 4.07 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 10:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 175 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.08 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

