How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| AF: | 0.19 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| L1: | 8.76 in | LL: | 2.12 in |
| T: | 1.25 | AK: | 8.5 |
| L: | 5.51 in | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| AA: | 8.88 | AG: | 4.65 |
| I: | 3.77 in | BD: | 9 |
| D: | 2.69 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Series Code: | OE |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

