How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| D: | 2.69 | H: | 0.53 in |
| I: | 3.77 in | AF: | 0.19 |
| L1: | 8.76 in | AK: | 8.5 |
| P: | 1.88 in | AE2: | 0.56 |
| AB: | 4.07 | AA: | 8.88 |
| AG: | 4.65 | AJ: | 7.25 |
| T: | 1.25 | G: | 1.94 |
| BD: | 9 | L: | 5.51 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.08 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

