How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.19 |
| D: | 2.69 | BD: | 9 |
| G: | 1.94 | T: | 1.25 |
| AK: | 8.5 | L: | 5.51 in |
| L1: | 8.76 in | AG: | 4.65 |
| BE1: | 0.5 in | AB: | 4.07 |
| AE2: | 0.56 | AJ: | 7.25 |
| V: | 1.94 in | LL: | 2.12 in |
| U: | 0.75 in | AA: | 8.88 |
| H: | 0.53 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Ratio: | 10:1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

