How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 7.25 |
| V: | 1.94 in | D: | 2.69 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | G: | 1.94 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 8.88 |
| P: | 1.88 in | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| L: | 5.51 in | U: | 0.75 in |
| L1: | 8.76 in | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Series Code: | OE | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

