How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 5.51 in |
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 8.88 |
| V: | 1.94 in | AJ: | 7.25 |
| T: | 1.25 | AE2: | 0.56 |
| L1: | 8.76 in | P: | 1.88 in |
| BD: | 9 | BF: | 0.53 |
| G: | 1.94 | I: | 3.77 in |
| LL: | 2.12 in | AB: | 4.07 |
| D: | 2.69 | U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 23YFC |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.25 in |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.307 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

