How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE1: | 0.5 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AA: | 8.88 |
| G: | 1.94 | AG: | 4.65 |
| T: | 1.25 | AE2: | 0.56 |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| L1: | 8.76 in | LL: | 2.12 in |
| AB: | 4.07 | V: | 1.94 in |
| I: | 3.77 in | P: | 1.88 in |
| AF: | 0.19 | AK: | 8.5 |
Technical Specifications
| Model Code: | 23YFC | Bore Code: | 20 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.3 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

