How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 4.07 | U: | 0.75 in |
| AE2: | 0.56 | BF: | 0.53 |
| I: | 3.77 in | AK: | 8.5 |
| L: | 5.51 in | AJ: | 7.25 |
| AG: | 4.65 | G: | 1.94 |
| BD: | 9 | P: | 1.88 in |
| T: | 1.25 | AA: | 8.88 |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 2.3 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output RPM: | 117 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

