How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 5.51 in |
| G: | 1.94 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| D: | 2.69 | LL: | 2.12 in |
| T: | 1.25 | AK: | 8.5 |
| AJ: | 7.25 | I: | 3.77 in |
| AE2: | 0.56 | BD: | 9 |
| V: | 1.94 in | BE1: | 0.5 in |
| AF: | 0.19 | AB: | 4.07 |
| U: | 0.75 in | P: | 1.88 in |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Bore Code: | 20 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

