How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.69 | AA: | 8.88 |
| BD: | 9 | AJ: | 7.25 |
| L: | 5.51 in | BE1: | 0.5 in |
| P: | 1.88 in | AF: | 0.19 |
| T: | 1.25 | BF: | 0.53 |
| AK: | 8.5 | G: | 1.94 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AG: | 4.65 | AB: | 4.07 |
| L1: | 8.76 in | V: | 1.94 in |
| I: | 3.77 in | U: | 0.75 in |
Technical Specifications
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

