How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | U: | 0.75 in |
| AK: | 8.5 | T: | 1.25 |
| AF: | 0.19 | L: | 5.51 in |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| H: | 0.53 in | AB: | 4.07 |
| D: | 2.69 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| P: | 1.88 in | AA: | 8.88 |
| AE2: | 0.56 | G: | 1.94 |
| I: | 3.77 in | L1: | 8.76 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 20 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Ratio: | 25:1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

