How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 9 |
| BF: | 0.53 | AB: | 4.07 |
| AE2: | 0.56 | D: | 2.69 |
| G: | 1.94 | L: | 5.51 in |
| AJ: | 7.25 | U: | 0.75 in |
| LL: | 2.12 in | I: | 3.77 in |
| T: | 1.25 | L1: | 8.76 in |
| P: | 1.88 in | V: | 1.94 in |
| BE1: | 0.5 in | AA: | 8.88 |
| AK: | 8.5 | AG: | 4.65 |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.51 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

