How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AK: | 8.5 |
| T: | 1.25 | G: | 1.94 |
| AE2: | 0.56 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| I: | 3.77 in | D: | 2.69 |
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.07 |
| L1: | 8.76 in | AA: | 8.88 |
| U: | 0.75 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | L: | 5.51 in |
Technical Specifications
| Output RPM: | 70 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

