How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE1: | 0.5 in |
| BF: | 0.53 | U: | 0.75 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.56 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| L: | 5.51 in | L1: | 8.76 in |
| AA: | 8.88 | D: | 2.69 |
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | T: | 1.25 |
| BD: | 9 | LL: | 2.12 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Housing Material: | Cast Iron |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

