How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AK: | 8.5 | U: | 0.75 in |
| P: | 1.88 in | BE1: | 0.5 in |
| V: | 1.94 in | G: | 1.94 |
| D: | 2.69 | I: | 3.77 in |
| BD: | 9 | AJ: | 7.25 |
| LL: | 2.12 in | BF: | 0.53 |
| AF: | 0.19 | T: | 1.25 |
| H: | 0.53 in | L1: | 8.76 in |
| L: | 5.51 in | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.04 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

