How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| V: | 1.94 in | LL: | 2.12 in |
| BE1: | 0.5 in | L1: | 8.76 in |
| G: | 1.94 | AJ: | 7.25 |
| L: | 5.51 in | AA: | 8.88 |
| AF: | 0.19 | U: | 0.75 in |
| I: | 3.77 in | AK: | 8.5 |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| BF: | 0.53 | AB: | 4.07 |
| D: | 2.69 | P: | 1.88 in |
Technical Specifications
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.89 |
| Series Code: | OE | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

