How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 1.88 in |
| AF: | 0.19 | AB: | 4.07 |
| BE1: | 0.5 in | U: | 0.75 in |
| L1: | 8.76 in | D: | 2.69 |
| AJ: | 7.25 | T: | 1.25 |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AG: | 4.65 |
| I: | 3.77 in | G: | 1.94 |
| BD: | 9 | AA: | 8.88 |
| AK: | 8.5 | L: | 5.51 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

