How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | I: | 3.77 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.07 | BE1: | 0.5 in |
| G: | 1.94 | P: | 1.88 in |
| AE2: | 0.56 | AK: | 8.5 |
| U: | 0.75 in | L: | 5.51 in |
| L1: | 8.76 in | BD: | 9 |
| T: | 1.25 | AF: | 0.19 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Model Code: | 23YFC |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.89 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

