How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | LL: | 2.12 in |
| U: | 0.75 in | AF: | 0.19 |
| AA: | 8.88 | BF: | 0.53 |
| I: | 3.77 in | AG: | 4.65 |
| AB: | 4.07 | V: | 1.94 in |
| D: | 2.69 | L1: | 8.76 in |
| L: | 5.51 in | P: | 1.88 in |
| T: | 1.25 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
Technical Specifications
| Bore Code: | 20 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

