How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 8.76 in |
| LL: | 2.12 in | I: | 3.77 in |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AK: | 8.5 | AE2: | 0.56 |
| T: | 1.25 | BF: | 0.53 |
| V: | 1.94 in | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 4.65 |
| L: | 5.51 in | U: | 0.75 in |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Bore Code: | 20 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.847 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

