How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | L: | 5.51 in |
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 7.25 | L1: | 8.76 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | P: | 1.88 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | V: | 1.94 in |
| U: | 0.75 in | I: | 3.77 in |
| T: | 1.25 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.847 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 50:1 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

