How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AE2: | 0.56 |
| T: | 1.25 | AB: | 4.07 |
| P: | 1.88 in | AJ: | 5.88 |
| LM: | 7.76 | AG: | 4.65 |
| BD: | 5.88 | L: | 5.51 in |
| AA: | 8.88 | I: | 3.77 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.94 | BE: | 0.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Bore Code: | 20 | Output RPM: | 175 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.08 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

