How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 5.88 |
| L: | 5.51 in | AE2: | 0.56 |
| AK: | 4.5 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
| LM: | 7.76 | G: | 1.94 |
| BF: | 0.41 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 | D: | 2.69 |
| H: | 0.53 in | U: | 0.75 in |
| T: | 1.25 | AA: | 8.88 |
| AJ: | 5.88 | V: | 1.94 in |
Technical Specifications
| Model Code: | 23YFC | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Output RPM: | 175 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

