How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AG: | 4.65 | AE2: | 0.56 |
| LM: | 7.76 | V: | 1.94 in |
| I: | 3.77 in | AF: | 0.19 |
| BE: | 0.38 in | U: | 0.75 in |
| BD: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | T: | 1.25 |
| H: | 0.53 in | G: | 1.94 |
| L: | 5.51 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.08 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Series Code: | OE |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 175 |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

