How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | U: | 0.75 in |
| BE: | 0.38 in | I: | 3.77 in |
| G: | 1.94 | D: | 2.69 |
| T: | 1.25 | BD: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| AF: | 0.19 | BF: | 0.41 |
| AJ: | 5.88 | LM: | 7.76 |
| H: | 0.53 in | LL: | 2.12 in |
| P: | 1.88 in | L: | 5.51 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

