How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| P: | 1.88 in | BE: | 0.38 in |
| G: | 1.94 | D: | 2.69 |
| LM: | 7.76 | AG: | 4.65 |
| I: | 3.77 in | AE2: | 0.56 |
| H: | 0.53 in | U: | 0.75 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AB: | 4.07 |
| AF: | 0.19 | AA: | 8.88 |
| BF: | 0.41 | LL: | 2.12 in |
| AJ: | 5.88 | T: | 1.25 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Ratio: | 15:1 | Bore Code: | 20 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

