How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 5.88 |
| D: | 2.69 | H: | 0.53 in |
| I: | 3.77 in | U: | 0.75 in |
| L: | 5.51 in | AG: | 4.65 |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.41 | AA: | 8.88 |
| LM: | 7.76 | AB: | 4.07 |
| P: | 1.88 in | BE: | 0.38 in |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | G: | 1.94 |
| AJ: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.3 | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 20 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

