How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
| U: | 0.75 in | L: | 5.51 in |
| AE2: | 0.56 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.19 | AA: | 8.88 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| D: | 2.69 | G: | 1.94 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 4.65 | I: | 3.77 in |
| V: | 1.94 in | AB: | 4.07 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Model Code: | 23YFC | Ratio: | 15:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

