How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| L: | 5.51 in | AE2: | 0.56 |
| BE: | 0.38 in | I: | 3.77 in |
| AA: | 8.88 | V: | 1.94 in |
| BF: | 0.41 | T: | 1.25 |
| U: | 0.75 in | LM: | 7.76 |
| AK: | 4.5 | AB: | 4.07 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| G: | 1.94 | P: | 1.88 in |
| D: | 2.69 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.83 | Model Code: | 23YFC |
| Bore Code: | 20 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

