How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| I: | 3.77 in | AA: | 8.88 |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.41 |
| G: | 1.94 | T: | 1.25 |
| AE2: | 0.56 | AB: | 4.07 |
| D: | 2.69 | H: | 0.53 in |
| LM: | 7.76 | AF: | 0.19 |
| AK: | 4.5 | U: | 0.75 in |
Technical Specifications
| Output RPM: | 87.5 | Bore Code: | 20 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Series Code: | OE | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

