How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | P: | 1.88 in |
| AJ: | 5.88 | AA: | 8.88 |
| AG: | 4.65 | T: | 1.25 |
| AK: | 4.5 | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| LM: | 7.76 | AB: | 4.07 |
| BD: | 5.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LL: | 2.12 in | H: | 0.53 in |
| U: | 0.75 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.83 | Ratio Range: | 20:1 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

