How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.41 |
| BD: | 5.88 | T: | 1.25 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | L: | 5.51 in |
| H: | 0.53 in | AB: | 4.07 |
| AJ: | 5.88 | LL: | 2.12 in |
| P: | 1.88 in | AG: | 4.65 |
| U: | 0.75 in | AA: | 8.88 |
| I: | 3.77 in | BE: | 0.38 in |
| AE2: | 0.56 | V: | 1.94 in |
| LM: | 7.76 | AK: | 4.5 |
Technical Specifications
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Bore Code: | 20 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

