How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.56 |
| D: | 2.69 | LM: | 7.76 |
| BD: | 5.88 | G: | 1.94 |
| P: | 1.88 in | V: | 1.94 in |
| L: | 5.51 in | AJ: | 5.88 |
| LL: | 2.12 in | H: | 0.53 in |
| AK: | 4.5 | I: | 3.77 in |
| BF: | 0.41 | T: | 1.25 |
| BE: | 0.38 in | AB: | 4.07 |
| AA: | 8.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.51 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 70 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

