How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LM: | 7.76 |
| G: | 1.94 | AB: | 4.07 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AK: | 4.5 |
| V: | 1.94 in | U: | 0.75 in |
| D: | 2.69 | AE2: | 0.56 |
| BD: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 1.88 in | I: | 3.77 in |
| AA: | 8.88 | T: | 1.25 |
Technical Specifications
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

