Grove Gear 23YFC-2-1.250-56C-30-L2
Part #:23YFC-2-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 5.51 in |
| U: | 0.75 in | D: | 2.69 |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 | AG: | 4.65 |
| G: | 1.94 | AA: | 8.88 |
| LM: | 7.76 | P: | 1.88 in |
| BD: | 5.88 | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.07 | AE2: | 0.56 |
| AF: | 0.19 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

