Grove Gear 23YFC-2-1.250-56C-30-L3
Part #:23YFC-2-1.250-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AA: | 8.88 |
| H: | 0.53 in | AB: | 4.07 |
| BD: | 5.88 | AG: | 4.65 |
| BE: | 0.38 in | D: | 2.69 |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 5.51 in | P: | 1.88 in |
| V: | 1.94 in | LL: | 2.12 in |
| G: | 1.94 | LM: | 7.76 |
| AE2: | 0.56 | T: | 1.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Assembly: | YFC-2 |
| Ratio: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

