Grove Gear 23YFC-2-1.250-56C-30-L4
Part #:23YFC-2-1.250-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 5.51 in |
| P: | 1.88 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AF: | 0.19 | AE2: | 0.56 |
| BF: | 0.41 | D: | 2.69 |
| T: | 1.25 | U: | 0.75 in |
| AG: | 4.65 | AA: | 8.88 |
| H: | 0.53 in | I: | 3.77 in |
| LL: | 2.12 in | AJ: | 5.88 |
| LM: | 7.76 | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.94 |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.32 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

