How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LL: | 2.12 in |
| BE: | 0.38 in | AF: | 0.19 |
| AB: | 4.07 | L: | 5.51 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.69 | AJ: | 5.88 |
| I: | 3.77 in | AA: | 8.88 |
| LM: | 7.76 | AE2: | 0.56 |
| BF: | 0.41 | U: | 0.75 in |
Technical Specifications
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

