How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.07 |
| D: | 2.69 | LM: | 7.76 |
| AJ: | 5.88 | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
| L: | 5.51 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AG: | 4.65 | T: | 1.25 |
| AF: | 0.19 | V: | 1.94 in |
| U: | 0.75 in | AA: | 8.88 |
| G: | 1.94 | BF: | 0.41 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.04 |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

